IESNA:LM-63-2002
[TEST]P954192
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44341
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6916.4 6493.6 6126.8 5692.7 5258.7 4989.9 4894.7 4908.7 4989.9 5093.5
5577.9 7081.6 9523.3 11970.7 14446 16341.7 18016.2 19332.3 20679.2 21544.4
21608.8 20536.4 15745.3 13718 11413.5 7756.4 4805.1 3797 2550.9 1344.1
672 509.6 324.8 190.4 75.6 0 0
6916.4 6552.4 6185.6 5754.3 5314.7 5043.1 4942.3 4933.9 5003.9 5099.1
5471.5 6776.4 9122.9 11872.7 14247.2 16221.3 17960.2 19463.9 20724 21723.6
21947.7 21062.8 16434.1 14065.2 11869.9 8252.1 5115.9 3939.8 2637.8 1411.3
784 616 420 274.4 179.2 42 0
6916.4 6544 6199.6 5790.7 5362.3 5096.3 4984.3 4961.9 5006.7 5093.5
5337.1 6294.8 8305.3 10929 13474.4 15742.5 17797.8 19556.3 21096.4 22378.9
22849.3 22460.1 20995.6 16506.9 13844 10215 6409.6 4614.7 3357.4 1962.9
1321.7 1092.1 954.9 795.2 546 95.2 0
6916.4 6583.2 6252.8 5897.1 5513.5 5227.9 5101.9 5051.5 5068.3 5135.5
5255.9 5754.3 7087.2 9243.3 11808.3 14370.4 16893.4 19304.3 21460.4 23020.1
23966.6 24095.4 23395.3 22180.1 20192 16775.8 13698.4 10517.4 7050.8 3265
1657.7 1092.1 826 546 215.6 0 0
6916.4 6597.2 6320 6020.3 5709.5 5471.5 5328.7 5272.7 5264.3 5317.5
5407.1 5591.9 6185.6 7521.2 9579.3 12021.1 14751.2 17565.4 20360 22709.3
24420.2 25344.2 25380.7 24705.8 23790.2 22538.5 20788.4 17772.6 13222.4 7986.1
3410.6 1187.3 495.6 277.2 109.2 8.4 0
6916.4 6653.2 6406.8 6199.6 5975.5 5796.3 5698.3 5653.5 5647.9 5689.9
5771.1 5888.7 6135.2 6684 7801.2 9526.1 11783.1 14359.2 17053 19724.3
22266.9 24420.2 26052.7 26710.7 26775.1 26744.3 26777.9 26021.9 22532.9 16016.9
8932.5 3007.4 764.4 282.8 70 5.6 0
6916.4 6709.2 6521.6 6387.2 6280.8 6210.8 6196.8 6222 6272.4 6339.6
6440.4 6580.4 6762.4 7064.8 7568.8 8431.3 9772.6 11575.9 13608.8 15792.9
18167.4 20623.2 23014.5 25176.2 27085.9 28651.2 30289.3 31924.6 31893.8 26884.3
16694.6 7070.4 1842.5 520.8 156.8 11.2 0
6916.4 6784.8 6672.8 6608.4 6600 6639.2 6720.4 6860.4 6994.8 7157.2
7375.6 7596.8 7818 8117.7 8509.7 9117.3 10058.2 11379.9 12928.3 14756.8
16840.2 18923.5 21093.6 23160.1 25825.9 28570 31902.2 35035.6 36609.3 34727.6
27380 14933.3 4183.4 890.5 190.4 14 0
6916.4 6868.8 6829.6 6868.8 6950 7084.4 7255.2 7456.8 7647.2 7860
8092.5 8327.7 8576.9 8907.3 9341.3 9971.4 10845 12063.1 13578 15333.7
17453.4 19710.3 22224.9 24960.6 27926 31221.8 34699.6 37973 39658.7 37981.4
29894.5 13774 2926.2 758.8 156.8 14 0
6916.4 6866 6854.8 6905.2 7003.2 7160 7356 7546.4 7767.6 7972.1
8201.7 8425.7 8683.3 8991.3 9436.5 10077.8 10971 12191.9 13737.6 15633.3
17783.8 20141.6 22712.1 25565.5 28606.4 31952.6 35441.6 38561 39952.7 37538.9
28180.8 11469.5 2226.1 590.8 117.6 11.2 0
6916.4 6922 6966.8 7120.8 7308.4 7563.2 7871.2 8179.3 8484.5 8792.5
9092.1 9414.1 9758.6 10223.4 10901 11769.1 12833.1 14188.4 15812.5 17632.6
19575.9 21592 23770.6 25828.7 27716 29314.9 30552.5 30930.6 29552.9 25260.2
16207.3 4757.5 865.2 266 67.2 22.4 0
6916.4 6947.2 7031.2 7199.2 7440 7742.4 8075.7 8425.7 8770.1 9083.7
9388.9 9685.8 10002.2 10388.6 10850.6 11477.9 12312.3 13328.8 14468.4 15647.3
16840.2 18041.4 19206.3 20127.6 20609.2 20614.8 20175.2 19178.3 17128.6 14227.6
9232.1 3099.8 691.6 226.8 86.8 33.6 0
6916.4 6952.8 7056.4 7224.4 7473.6 7756.4 8056.1 8344.5 8588.1 8772.9
8879.3 8946.5 8968.9 9002.5 9069.7 9178.9 9470.1 10089 10873 11640.3
12141.5 12371.1 12326.3 11701.9 10329.8 8515.3 6502 4261.8 2480.9 1338.5
716.8 316.4 131.6 53.2 19.6 2.8 0
6916.4 6969.6 7031.2 7148.8 7235.6 7283.2 7288.8 7176.8 6972.4 6622.4
6129.6 5513.5 4813.5 4107.8 3427.4 2791.8 2223.3 1839.7 1705.3 1688.5
1705.3 1694.1 1523.3 1206.9 862.4 576.8 383.6 291.2 240.8 196
151.2 95.2 39.2 16.8 5.6 0 0
6916.4 6972.4 6958.4 6863.2 6658.8 6348 5925.1 5314.7 4516.7 3589.8
2724.6 2016.1 1503.7 1232.1 1134.1 1114.5 1100.5 1083.7 1055.7 1024.9
977.3 873.6 719.6 560 431.2 341.6 271.6 212.8 165.2 123.2
81.2 39.2 16.8 5.6 0 0 0
6916.4 6933.2 6784.8 6426.4 5885.9 5183.1 4225.4 3175.4 2279.3 1654.9
1324.5 1181.7 1094.9 1022.1 957.7 904.5 876.5 845.6 817.6 789.6
744.8 666.4 565.6 459.2 361.2 288.4 232.4 179.2 134.4 92.4
47.6 22.4 8.4 0 0 0 0
6916.4 6882.8 6541.2 5941.9 5107.5 4071.4 2878.6 1968.5 1470.1 1299.3
1215.3 1136.9 1038.9 921.3 800.8 700 624.4 590.8 613.2 646.8
646.8 607.6 537.6 448 352.8 280 218.4 170.8 126 84
53.2 22.4 8.4 0 0 0 0
6916.4 6863.2 6356.4 5505.1 4368.2 3024.2 1974.1 1464.5 1330.1 1257.3
1181.7 1075.3 949.3 814.8 686 576.8 487.2 442.4 422.8 417.2
420 420 408.8 372.4 327.6 280 235.2 187.6 151.2 120.4
89.6 53.2 11.2 0 0 0 0
6916.4 6854.8 6205.2 5197.1 3847.4 2466.9 1621.3 1380.5 1304.9 1234.9
1139.7 1016.5 882.1 744.8 627.2 529.2 467.6 434 411.6 392
372.4 355.6 341.6 324.8 302.4 271.6 232.4 196 168 137.2
100.8 61.6 11.2 0 0 0 0
6916.4 6821.2 6067.9 4919.9 3441.4 2105.7 1475.7 1355.3 1290.9 1209.7
1106.1 991.3 868 733.6 616 529.2 476 448 428.4 411.6
389.2 372.4 352.8 333.2 308 266 212.8 182 151.2 120.4
84 39.2 5.6 0 0 0 0
6916.4 6818.4 6025.9 4816.3 3276.2 1971.3 1430.9 1344.1 1285.3 1198.5
1092.1 985.7 870.8 744.8 624.4 532 481.6 453.6 431.2 414.4
397.6 378 355.6 330.4 294 238 173.6 145.6 117.6 86.8
56 19.6 0 0 0 0 0
6916.4 6824 6000.7 4774.3 3206.2 1929.3 1430.9 1341.3 1279.7 1195.7
1086.5 980.1 870.8 742 621.6 529.2 481.6 453.6 434 417.2
400.4 378 355.6 330.4 291.2 229.6 168 142.8 112 84
50.4 16.8 0 0 0 0 0
